??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
205
Shaft Size
1 Inch
Part No.
056929
Description
F2BZ-SC-100
Weight
1.4 lbs
A
1.34 Inch
B
4.88 Inch
C
1.51 Inch
D
3.89 Inch
E
0.14 Inch
Bolt Diameter
7/16
G
1.37 Inch
H
0.52 Inch
J
0.42 Inch
K
2.362 / 2.360 Inch
L
1.32 Inch
M
2.75 Inch
N
1.44 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.